Smarter Control Starts Now
IP-enabled VAV control used to be the wave of the future, but not anymore – because with the arrival of Spyder™ Model 7, it’s the wave of today. That means more data, faster. Universal I/Os. Test and balancing via mobile app. HVAC systems are more capable and better protected when they’re part of the building’s IP network – making Spyder Model 7 your gateway to smarter control.
Flexible Installation
Fully programmable. Connects via IP or BACnet MS/TP. IP loop and daisy-chain wiring. 7 universal I/Os and 5 solid-state relays. Supports Sylk wall modules and actuators.
Easy Setup
Configure wirelessly. Test and balance with mobile app. Pair via Bluetooth Low Energy. Access-point functionality, pair with just one controller to command any or all.
Simple to Service
Convenient retrofit for prior Spyder models. Program in Niagara workbench WEBs-N4 open system. Field replaceable, polarity-free airflow sensor. Color-coded screw terminals.