×
HBT-BMS-VNValves-WebPage-Hero-2880x1440-Overlay.jpg
HBT-BMS-VNValves-WebPage-Hero-2880x1440-Overlay.jpg

VN Series Zone Valves

Design low-cost hydronic systems that deliver reliable energy efficiency using the compact control valve you can depend on for high quality and fast installation.

Low-Power, Low-Cost, Low-Noise control from the name you trust

Get the performance you expect every time. VN Series electric ball valves use a compact, quiet, low-power design that improves the value of virtually any hydronic zone-valve application.
HBT-BMS-VNValves-WebPage-Tile-1-CompactDesign-2880x1440.jpg
HBT-BMS-VNValves-WebPage-Tile-1-CompactDesign-2880x1440.jpg
Compact Design

Select from either a ½, 3/4 or 1-inch valve body, designed for optimum flow-rates. Removable, quick-response actuator available in EFS and non-EFS versions.

HBT-BMS-VNValves-WebPage-Tile-2-ProvenPerfom-2880x1440.jpg
HBT-BMS-VNValves-WebPage-Tile-2-ProvenPerfom-2880x1440.jpg
Proven Performance

Class leading specifications for temperature, close-off pressure, static pressure, and leakage that meet code compliance.

HBT-BMS-VNValves-WebPage-Tile-3-LowNoise-2880x1440.jpg
HBT-BMS-VNValves-WebPage-Tile-3-LowNoise-2880x1440.jpg
Low Noise Level

Fits low noise requirements (≤30 dBA) that are critical for sound sensitive applications such as hotels and hospitals.

HBT-BMS-VNValves-WebPage-Tile-4-AnySystem-2880x1440.jpg
HBT-BMS-VNValves-WebPage-Tile-4-AnySystem-2880x1440.jpg
For nearly any system

Quickly design or retrofit reliable hydronic systems such as FCU, VAV, unit heaters, radiators, fan coils or chilled beams.

Video

video thumbnail
\

VN Series Resources

HBT-BMS-VNValves-WebPage-Tile-1-SellSheet-964x964.jpg
HBT-BMS-VNValves-WebPage-Tile-1-SellSheet-964x964.jpg

Sell Sheet

HBT-BMS-VN-Series-Zones-Valve-Data-Sheet-964x964.png
HBT-BMS-VN-Series-Zones-Valve-Data-Sheet-964x964.png

Data Sheet

HBT-BMS-VN-Series-Zones-Valve-Installation-Instructions-964x964.png
HBT-BMS-VN-Series-Zones-Valve-Installation-Instructions-964x964.png

Installation Instructions