-
Tools and Resources
Tools and Resources
-
CAD & BIM Symbols
Peruse our BIM models and full range of 2D CAD drawings.
-
System Design
Learn more about Apple and Android mobile apps for Gent design.
-
My Buildings E-Commerce
Login for access to order status, product pricing, availability and more.
-
Download Centre
Get brochures, design and specification guides, product flyers and more.
-
News & Blog
Read the latest Gent news and press releases.
-
CAD & BIM Symbols
-
Training and Support
Training and Support
-
Apprenticeship Scheme
Learn new skills and earn pay whilst in college, working with Gent products.
-
Contact Us
We can help make your buildings safer from fire. Please reach out.
-
CPD
Our CPD training even includes legislation, regulations and standards.
-
My HBU Training Portal
My HBU Training Portal
-
Technical Support
Need technical support? Contact Gent technical support today.
-
Technical Knowledge Center
Unlock expert technical solutions from Honeywell for optimized building operations. Access resources, tools, and support for seamless system integration.
-
Apprenticeship Scheme
You are browsing the product catalog for
You are viewing the overview and resources for
Products
We are having trouble login you to the bot, Please logout and login again using following link. Logout
Analogue Addressable Panels
Honeywell Gents Vigilon system is the most comprehensive life safety system available in the market today. The combination of the powerful software in the control panel and the intelligent loop powered devices delivers a flexible, easy to use system for all types of buildings. The Vigilon system offers a complete range of control panels that can be installed as standalone panels from 1 to 6 loops or as part of multi-panel networks.
Analogue Addressable Panels Products
Analogue Addressable Devices
The strength of Vigilon and Nano lies in the combination of powerful control panel software with Honeywell Gent's market-leading range of intelligent devices.
All devices are powered by the loop, delivering a flexible, streamlined system in any type of building. Requiring just a single two-core cable to connect the loop, every device includes an integral short circuit isolator to reduce installation cost and increase system integrity.
Analogue Addressable Devices Products
Connected Life Safety Services
What if you could transform the way fire systems are commissioned, monitored and maintained with one tool? Honeywell Connected Life Safety Services (CLSS) places connectivity at the heart of fire safety, providing real-time visibility to enhance timely, accurate decision-making.
Conventional
From control panels through to manual call points, detectors, bells, door releases and sounders, Honeywell Gent provides a cost effective conventional fire detection system scalable for sites of all types.
With the Xenex control panel at its hub, Gent can cover up to eight zones. Integrated with the low-current S-Cubed range of sounders incorporating sound, speech and strobe in a single device, Gent ensures a site has high levels of coverage with above average response rates during an emergency situation.
Conventional Products
Aspirating Smoke Detection
Honeywell Gent's range of Aspirating Smoke Detection, also known as Air Sampling Detection (ASD) systems can detect fires at a very early stage, often before visible smoldering takes place, before an open fire occurs and before intense smoke develops.
Aspirating Smoke Detection Products
OSID (Open Area Smoke Detection)
OSID provides reliable, cost-effective smoke detection for open spaces where fire detection presents unique challenges and where very early warning is not always the priority.
OSID (Open Area Smoke Detection) Products
Flame Detection
The Honeywell conventional flame detection range comprises of 2 families: the FSX range being suitable for industrial type applications, Zone 1 hazardous area units and the FSL range being Zone 2 hazardous area units.
Both ranges are available with UV/IR and IR3 detection technologies and both ranges are EN54-10 certified.
Flame Detection Products
Voice Alarm and Speakers
Honeywell Gent offers a complete range of Voice Alarm systems integrated with the Vigilon Detection system to suit a wide range of sites and applications.
The Honeywell Voice Alarm system is supported by the appropriate EN54 standards and is complimented by a range of certified loudspeakers to ensure the system is both compliant with regulations and will perform reliably.
Emergency Voice Communications
An EVCS is a fixed, secure, bi-directional, full duplex voice communication system to assist fire fighters during emergencies in high rise buildings or large sites where radio communication cannot be guaranteed to work due to interference from the fire corona. Designed to fully comply with BS5839 Pt9 2003 (abb. Pt9) for use as a fire telephone system, disabled refuge call system or as a combined system when both fire telephones and disabled refuge points are required.
Emergency Voice Communications Products
Text and Graphics Software
WINMAG Graphics Management System is an invaluable software tool for any size of network that allows for complete management of the fire detection and alarm system from a central PC.
Simple to set up and intuitive by design, WINMAG integrates seamlessly with Vigilon software to provide a graphical view of the entire system.
Li-ion Tamer
The Li-ion Tamer Rack Monitoring system is a device that monitors lithium-ion battery off-gas events. Off-gas events occur early in the failure mode of lithium-ion batteries and very early detection of these events allow proper mitigation steps to be taken to avoid a catastrophic thermal runaway failure.
Li-ion Tamer Products
Paging
The Response Paging System offers the latest innovations in wireless paging and monitoring. It’s a cost effective and flexible paging system that offers the ability to quickly respond to activated alarms.
The solution consists of a wall mounted transmitter and antennae that can send customised messages to designated pagers and are powerful enough to cover large areas.
Paging Products
Ancillary Devices
Discover Honeywell Gents latest range of fire ancillary devices
Ancillary Devices Products
Copyright © 2026 Honeywell International Inc.