/content/hbtbt/ca/en/search-results.html
    SY-WB-spot-hero-2880x1440.jpg
    SY-WB-spot-hero-2880x1440.jpg

    Spot Detection

    The System Sensor spot detector line covers a vast array of needs in commercial or residential applications. We offer conventional and intelligent products for smoke detection, heat detection, fire and carbon monoxide (CO) combination detection, and multi-criteria / multi-sensor detection, as well as bases and accessories. Each spot-type detector is designed for ease-of-use, simple installation, and much-needed project flexibility. Whether you require CO / smoke detectors or more advanced multi-criteria solutions, our products offer all the best features for fire or security systems.

    Select a category below to explore.

    Conventional

    System Sensor conventional spot detection accessories increase product flexibility, simplify testing and maintenance, and enable you to meet a wide range of code and application requirements with your fire and life safety systems.

    System Sensor offers a complete line of conventional bases to meet your application needs.

    The i4 Series Combination CO/Smoke Detector and Interface Module is the first system-connected, combination solution for conventional fire and security systems. That means less wire, less labor, and less devices on the wall or ceiling. And with 24/7 central station monitoring and the most reliable and accurate sensing technologies, it means the highest levels of protection available.

    Set to alarm when ambient temperatures reach a fixed point, typically indicating a fire, fixed-temperature heat detectors are a highly cost-effective solution for many property protection applications. If rapid response to fire is vital, rate-of-rise heat detectors are an ideal solution where rapid temperature increases would only be caused by a fire emergency. Combination heat detectors provide both fixed and rate-of-rise detection. This enables the heat detector to communicate an alarm to the central control panel prior to reaching its fixed set point for high rates of rise, providing a timely response to both rapid and slow temperature increases.​

    System Sensor is the world leader in commercial smoke detection. Our conventional spot smoke detection lines provide the features and flexibility you need for your commercial fire or security system.

    Intelligent

    System Sensor intelligent spot detection accessories increase product flexibility, simplify testing and maintenance, and enable you to meet a wide range of code and application requirements with your fire and life safety systems.

    System Sensor offers a complete line of intelligent bases to meet your application needs.

    Set to alarm when ambient temperatures reach a fixed point, typically indicating a fire, fixed-temperature heat detectors are a highly cost-effective solution for many property protection applications. If rapid response to fire is vital, rate-of-rise heat detectors are an ideal solution where rapid temperature increases would only be caused by a fire emergency. Combination heat detectors provide both fixed and rate-of-rise detection. This enables the heat detector to communicate an alarm to the central control panel prior to reaching its fixed set point for high rates of rise, providing a timely response to both rapid and slow temperature increases.​

    Our most advanced intelligent spot detectors, multi-criteria devices use multiple sensors to detect multiple conditions and sense a wider range of fires with greater accuracy. Our Advanced Multi-Criteria Fire/CO Detector is also a multi-sensor technology that combines both multi-criteria fire detection and life safety carbon monoxide (CO) detection in a single device.​

    System Sensor is the world leader in commercial smoke detection. Our intelligent spot smoke detection lines provide the features and flexibility you need for your commercial fire or security system.