×
    /content/hbtbt/ca/fr/search-results.html
    BA-AL-CommBuildings-Hero-2880x1440-Overlay.jpg
    BA-AL-CommBuildings-Hero-2880x1440-Overlay.jpg

    Buildings are smarter, more secure with IP control

    IP control at the heart of your building’s operational strategy - driving new levels of functionality and efficiency with Alerton Unitary Controllers.

    Your shortcut to smarter, more secure IP control with Alerton Unitary Controllers

    Take advantage of IP-grade cybersecurity, universal I/O's, Bluetooth connectivity, and groundbreaking twisted pair T1L technology - so you can transform HVAC data without disruptive and expensive infrastructure upgrades. Transform older technology into part of a new, smarter, and more secure era of IP control.
    Flexibility Built In

    Fully Programmable. Supports BACnet® IP communication. 8 or 16 universal I/O's and 4 solid-state relays. Supports Microtouch, Microset II, and Microset 4 wall modules.

    T1L technology enabling an IP upgrade without network rewiring. Its wireless functionality allows installation in hard-to-reach areas.

    Easy to Install and Commission

    Mounting in fuse boxes on DIN rails or walls. Relays which can handle p to 277 VAC and high inrush current (100 A).

    Streamline the pre-commissioning process with the BMS Startup mobile app and ensure smart, efficient simplicity for dealers and installers.

    Simple to Service

    Convenient retrofit for prior Alerton models. Color-coded screw terminals to better identify function and placement can be swapped without disconnecting wires.

    Contact us