Our steam and hot water boilers are designed for commercial industrial applications (TRBS and DIN 12828 installations). They can also monitor unfired pressure vessels (EN 764-7).
Our special construction DWR-series monitors and limits fuel gas pressure (DVGW Worksheet G260) and liquid fuel pressure. It also monitors maximum and minimum pressures for steam systems (according to TRD 604) and hot-water systems (DIN EN 146970).
These special construction devices are designed for maximum-pressure monitoring in steam and hot-water systems. They include a self-monitoring pressure sensor and can also be used as a maximum-pressure monitor or limiter.