/content/hbtbt/fr/fr/search-results.html

Fire protection solutions tailored to your individual needs.

A future-proof fire alarm system should be flexible, have the latest components and be downward compatible. Our customers also asked for a design that's easy to use and maintain. And we delivered.

System IQ8Control indicates for up to 32 alarm, trouble or collective signals.

System FlexES Control monitors over 500 fire detectors and up to 1,000 control zones.

Displays, Operating Units and Printers provide the data you need. When you need it.

Power Supplies have constant battery monitoring, voltage stabilization and current control.

Network up to 31 panels, and operate all of them from one panel.

Automatic Detectors are designed to sense a fire at its earliest stages.

Manual Call Points meet multicultural requirements and are easy to find and use.

Transponders and I/O Modules provide expansion options for fire detection systems.

Wireless Components employ frequency hopping to enable highest transmission security.

Use Detectors for Special Applications when point-shaped fire detectors aren't allowed.

Alarm Devices send optical and acoustic signals for alarm activation if there's a fire.

Our Industrial Solutions come with the confidence of FM approval.

Ex-Solutions for ATEX areas meet fire detection requirements in explosion-protected areas.