Open the door to an all-around better experience.
Our feature-rich line of energy management products offers innovative design and unsurpassed performance.
Heating and cooling represent ~40% of the electricity costs and more than 50% of the natural gas used by hotels.
(source: USA EPA; 2015)
![]()
Intelligent Energy Management, No Matter the Size
The SensorStat system combines an intelligent thermostat, door/window sensors and passive infrared occupancy detection capability for in-room temperature control. It is suitable for new building and refurbishment projects.
![]()
Fully Networked solution
The SensorStat system can be integrated with your overall building management system, or can be deployed as a standalone system with occupancy-sensing thermostats.
![]()
Easy Management
The SensorStat control software offers a wealth of convenient features, including granular device control, cloud-based data backup, and the ability to process raw data into actionable reports.
![]()
AirSwitch
Wireless DIN rail mounted ESD, based on room occupancy detection. Ideal for installations working with mobile key.
![]()
Intellity
Flush mounted card-based energy saving device range with intelligent options which differentiate guest and master cards.
![]()
OniSwitch
Surface mounted card-based energy saving device range.