-
Locatie
-
North America
-
Europe
-
Middle East
-
Asia Pacific
- |
- < Back to Building Automation
- |
U bladert door de productcatalogus voor
You are viewing the overview and resources for
MB-Secure Ecosystem - for all requirements
An innovative security solution for buildings, trade, retail, industry, transport, administration and public facilities
MB-Secure Ecosystem, an integrated and innovative solution for intrusion and access control
Security solutions for commercial buildings, such as retail and wholesale, production and business premises, administrative buildings, banks, transportation and traffic facilities as well as public buildings must meet a wide variety of requirements. For example, a state-of-the-art building security system is used for both intrusion protection and access control. Highly integrated peripheral components enable adaptation to almost all building conditions.
At the heart of Honeywell Security's intrusion protection and access solution is the new VdS-certified MB-Secure PRO alarm control panel, which also complies with the European EN 50131 guidelines. All intruder alarm and access control functions are processed centrally and can be conveniently managed using the WINMAG plus and IQ MultiAccess software packages.
FLEXIBLE COMPONENTS TO MEET YOUR REQUIREMENTS
The one-for-all control panel
MB-Secure PRO:
The modular intruder alarm and access control panel adapts to the specific security requirements of buildings.It offers more than just building security at the highest level.Thanks to the flexible licensing and macro functionality, almost all requirements can be met.
Smart, intuitive, and easy to use
MB-TouchScreen:
The touch panel for the MB-Secure intrusion control panel allows optimal management of all functions, messages, and status displays. The design offers a level of convenience and user experience to that found in smartphones and tablets.
The new highlight in access control
ACS PRO:
ACS PRO is the professional, powerful, flexible and expandable access control system in our MB-ACS range, which is now also available as a cost-effective 2-door controller. ACS PRO is the solution for small to large Access Control systems as well as for critical infrastructures in combination with IQ-MultiAccess (from V25 SP1) and WINMAG.
Customized hazard management
WINMAG:
Due to growing requirements, safety equipment in buildings has become more and more sophisticated, but also more complex. No matter whether in offices, industrial plants, banks, museums, public buildings or critical facilities - the same applies everywhere: more technology, more systems, more information, decentralized locations.
With these Honeywell products you can optimally implement your integrated building security solution:
Contact Us
Copyright © 2026 Honeywell International Inc.