×

FIRE SAFETY MADE EASY

The new Morley-IAS range is here!

The new Morley-IAS range offers a cost-effective solution, simple installation, commissioning and operation. A reliable fire alarm system that runs in the background during day-to-day operations. This new range is a compact and high-performance fire alarm system suitable for smaller to mid-size applications.

Morley-IAS Lite

Morley-IAS Lite Panels are compact in size, very easy to install and configure. LT-32/LT-159 control panels include Honeywell’s Advanced protocol which maximizes the speed and efficiency of alarm detection, as well as providing maximum information to the installer. Its Graphic User Interface with friendly Icons allows fast installation to bring a site to life and make it safe with commissioning in less than 60 minutes.

  • 4,3” Color Touch Screen Display
  • Simplified Graphic User Interface
  • Loop power 500 mA
  • Cause & Effect Matrix with Cross Zone functionalities

Morley-IAS Plus

Morley-IAS Plus is a cost-effective, modular, stand-alone fire alarm control panel with Advanced Protocol fieldbus technology. The 4.3" touchscreen with graphical user interface is based on user-friendly icons and allows for easy and quick commissioning without the need for special tools or product training.

  • 4,3” Color Touch Screen Display
  • Simplified Graphic User Interface
  • Expandable to two loops
  • Each loop supports 159 detectors
  • Cause & Effect Matrix with Cross Zone functionalities

Morley-IAS Max

Morley-IAS Max panels are multi-processor fire detection systems that are suitable for configuration for a wide range of installations. This standard, originally designed for operation in industrial environments, makes the system highly resistant to external factors such as electrical disturbances and other sources of false alarms.

  • 7” Color Touch Screen Display and Multifunctional Repeaters
  • Loop power 750 mA
  • Native networking capabilities up to 128 loops
  • Config. download and firmware updated with USB key
  • 1600 Cause & Effect equations with Boolean logic

Get in touch

Speak to our team to learn more about our new Morley-IAS panels and arrange a demo using the form below.