-
Location
-
North America
-
Europe
-
Middle East
-
Asia Pacific
- |
- < Back to Building Automation
- |
-
Contact Us
Contact Us
-
Location
-
North America
-
Europe
-
Middle East
-
Asia Pacific
- |
- < Back to Building Automation
- |
You are browsing the product catalog for
You are viewing the overview and resources for
Introducing the Honeywell 35 Series IP Security Cameras:
NDAA compliance with built-in AI analytics
Traditional motion detection is simplistic
It just looks for pixel changes. Understandably, this leads to a higher rate of false alarms. The 35 Series uses an AI algorithm that knows what it’s looking at, so that you only receive alarms when a person or vehicle is seen. We call that smart motion detection. You’ll call it peace of mind.
35 Series
Intelligent Video Surveillance
Amp up the security of your premises with intelligent video surveillance from the Honeywell 35 Series: Cameras made especially for small-to-medium sized businesses and sites.
Protection and peace of mind from Honeywell
From IP and analogue cameras to digital and network video recorders, there’s a compliant Honeywell Security System for every lifestyle, budget and need, and it does more than keep you and your employees safe and secure.
30 SERIES IP CAMERAS
Compliant. Encrypted. Affordable.
With an up to 50-meter Smart IR LED range, a camera resolution up to 5MP, and secure stream video encryption, the 30 Series offering suits all small to medium business and entry level enterprises that want to benefit from lower risk as well as improved picture quality without increased storage needs.
60 SERIES IP CAMERAS
Taking quality and reliability to the next level
The Honeywell 60 Series IP Cameras offer exceptional picture clarity, flexible system integration, secure data transmission, easy installation and designed for use as part of video systems which comply with NDAA 2019, Section 889, ensuring complete compliance with all industry standard.
70 SERIES OCULUS/AERON
Long Range Illumination or Thermal Cameras For Enterprise and CIP
The Oculus and Aeron cameras are highly modular, ready to go, compact surveillance solutions using HD video and/or thermal cameras which are ideal for short to medium (Oculus) to long (Aeron) range surveillance applications.
70 SERIES AI IP CAMERAS
Advanced AI and Smart Analytics For Increased Situational Awareness
Honeywell new 70 AI Series cameras offer advanced artificial intelligence and smart video analytics capabilities enabling object categorization to improve situational awareness and reduce nuisance alarms. They deliver exceptional cybersecurity, license plate recognition capabilities, and excellent image quality even in low light conditions.
Let us know if you have any questions or need additional information
We are having trouble login you to the bot, Please logout and login again using following link. Logout
Copyright © 2026 Honeywell International Inc.