×
    /content/hbtbt/ca/fr/search-results.html

    Looking for secure, flexible control for small plant applications?

    Optimizer Essential is a small-sized Niagara-based controller designed for secure, right-sized control of small plant equipment.

    What Is Optimizer Essential?

    Optimizer Essential is a compact, Niagara‑based building controller designed for secure control of small plant applications.

    It provides enterprise‑grade cybersecurity, flexible modular I/O and seamless integration with Honeywell and third‑party building management systems.

    Optimizer Essential is purpose‑built for small to mid‑scale plant control, where reliability, security and simplified installation are critical – without the complexity of larger controllers.

    Typical applications include:

    • Air Handling Units (AHUs) and Energy Recovery Ventilation Units (ERVs)
    • Boiler/Heating and Chiller Plants
    • Cooling Towers
    • Small mechanical plant equipment
    • Retrofit building upgrades
    • Commercial and institutional facilities

    Built‑In Cybersecurity for Building Systems

    Optimizer Essential includes embedded cybersecurity to support secure deployment in modern IT and OT environments. Key security capabilities include:

    • Secure boot
    • TLS‑encrypted communications
    • IEEE 802.1X authentication support

    These features help protect connected building systems from unauthorized access and cyber threats.

    Flexible Modular I/O for Small Plant Control

    Optimizer Essential supports a wide range of small plant control requirements through:

    • Onboard I/O
    • Configurable point types
    • Modular expansion options

    This flexibility allows systems to be right‑sized without unnecessary hardware complexity.

    Simplified Installation & Retrofit

    Optimizer Essential is designed to reduce installation and commissioning effort.
    Installation features include:

    • Compact DIN‑rail form factory
    • Pluggable I/O
    • Scalable architecture

    These capabilities make it well‑suited for new installations and retrofits in existing plant rooms.

    Reliable Operation & Efficient Control

    Optimizer Essential delivers precise, stable control of small plant equipment to support:

    • Consistent system performance
    • Optimized energy usage
    • Reduced manual intervention

    This enables efficient day‑to‑day operation while maintaining system reliability.

    Frequently Asked Questions

    What type of applications can Optimizer Essential control?

    Optimizer Essential is designed for small plant applications such as air handling units, boilers, chillers and similar mechanical equipment requiring secure, reliable control.

    Is Optimizer Essential suitable for retrofit projects?

    Optimizer Essential is designed for small plant applications such as air handling units, boilers, chillers and similar mechanical equipment requiring secure, reliable control.

    How does Optimizer Essential address cybersecurity requirements?

    Optimizer Essential includes built‑in cybersecurity features such as secure boot, encrypted communications and support for network authentication standards, helping align building systems with modern IT security requirements.

    How does Optimizer Essential differ from larger plant controllers?

    Optimizer Essential is designed specifically for small plant applications. It delivers essential control and security capabilities in a compact form factor, without the complexity or footprint of larger plant controllers.

    Can Optimizer Essential scale as system needs grow?

    Yes. With modular I/O and Niagara‑based integration, Optimizer Essential supports scalable system designs that can evolve as operational requirements change.

    Have questions about Optimizer Essential or small plant control?

    Contact us to learn how Optimizer Essential can support your building control requirements.