/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Commutateurs et relais

    ProX Key switch BUS-2

    Discontinué

    The proxy Key switch BUS-2 has been specifically designed as an amok alarm signaling device for use in schools, universities and other public buildings, for example.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.
    The proxy Key switch BUS-2 has been specifically designed as an amok alarm signaling device for use in schools, universities and other public buildings, for example. The proxy Key switch has a mechanical key switch and a proX1/proX2 reader integrated. The proxy Key switch BUS-2 communicates with the corresponding intrusion detection system via BUS-2. All system data as well as all object-specific programming are realized with the programming software "WINFEM Advanced" or the programming software "IQ Panel Control" of the intruder alarm control panel. Voltage for the proxy Key switch is supplied via the BUS-2 connection.Certifications:
    • VDS Approved
    • G110068
    Caractéristiques

    Autres

    • Brand
      • Honeywell Security

    Autres

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security