Kiosques et écrans tactiles du hall
Keypads, MB-TouchScreen
Touchscreen Control Panel for operation on panel range MB-Secure and MB-12/24/48/100/256 plus. With new and comprehensive menu structure for quick and intuitive operation through easy-to-understand symbols and icons.
Touchscreen Control Panel for operation on panel range MB-Secure and MB-12/24/48/100/256 plus. With new and comprehensive menu structure for quick and intuitive operation through easy-to-understand symbols and icons. Built-in mifare DESFire and proX readers for fast access to all relevant information. Capacitive touchscreen with diverse adjustment capabilities as well as appealing and robust design, fits in every environment. Flat enclosure for easy and fast surface or recess mount with the same device, without need for extra accessories.
Features & Benefits:- Capacitive 9in touch screen in tablet design
- BUS-2 interface to MB-Secure and MB-12/24/48/100/256plus
- Flat plastic housing, optional surface or recess mounting
- Only 30 mm with surface mount and 16 mm when recess mounted
- Reader for IK2/proX1 and IK3/proX2 integrated
- Reader for mifare / mifare DESFire EV1 and EV2 integrated
- LEDs (red, green, yellow and blue) for status indication
- Intuitive user interface with symbols
- Plain text display of all messages
- Clear display of the system status
- Flash technology for updates
- Various languages supported
- Up to 50 operator panels can be connected to one MB-Secure, up to 12 with MB-Classic
- VdS Class C, EN50131-3: grade 3, SES-EMA-RL-T2: 2010-08
Connectez-vous pour voir les références disponibles en fonction de votre compte.