/content/hbtbt/ca/fr/search-results.html

    Lecteurs de badges

    Reader, Insertic, mifare DESFire EV2

    mifare DESFire EV1 reader insertic, RS-485 interface

    Aperçu

    Mifare Insertic Reader of the Series "Insertic-50" are suitable for installation in most brand-name switch ranges with standard intermediate frames. The readers of the Series "Insertic" are suitable for installation in standard f.m. switch boxes. Due to their flat design, the readers only extend 11 mm beyond the surface of the wall. In combination with discreet colors, the readers can be integrated seamlessly in both private and industrial environments.

    Features & Benefits:
    • RS-485 interface, ACS-8 modle can be used, Reading distance : about 5cm, reads mifare cards, extremely flat design
    Certifications:
    • EN 60529