/content/hbtbt/ca/fr/search-results.html

Accords et mises à niveau système

NovaTime ZK without Time Recording

ZK software can be upgraded with a NovaTime ZE software at any time as the required database structure is completely available. When updating a pure NovaTime ZK system to NovaTime, the normal NovaTime software is required.

Aperçu

ZK software can be upgraded with a NovaTime ZE software at any time as the required database structure is completely available. When retrofitting ZE retrofitting, make sure that the number of employees for ZE and ZK is the same. ACT or ACS can be used as ZK devices. When updating a pure NovaTime ZK system to NovaTime, the normal NovaTime software is required.

Part Number
Description
Leaf Category
Thumbnail
Add to list