Accords et mises à niveau système
Project Time Recording
The Project Time Recording option of the NovaTime time management system is used to assign employees working times to individual orders or projects.
The Project Time Recording option of the NovaTime time management system is used to assign employees working times to individual orders or projects. The Project Time Recording can be expanded by connecting a scanner to the TRS 35. A Data logic scanner of the type “Touch 65” or “Touch 90” is required. The scanners differ in the barcode width that can be read 65 mm or 90 mm.
Connectez-vous pour voir les références disponibles en fonction de votre compte.