/content/hbtbt/ca/fr/search-results.html

    Accessoires et commandes

    Sensor Accessories

    Our comprehensive range of accessories have been designed to assist with installation and securing our presence detectors

    Aperçu
    LSHDFLUSHMT is a flush mounting kit which is ceiling recessed when mounting and features a plastic, grey finish.
    SURFMT is a LightSpot HD surface mount kit, as part of the LightSpot HD accessories range.
    LOCKRING is a LightSpot HD Secure Flush Mount Adapter, as part of the Honeywell LightSpot HD Accessories range.
    SB10 is a surface-mounting box for flush detectors, able to be used with all LightSpot detectors inclidinh Hi-Bay and Mid-Bay
    FR10 is a flush-mounting kit for surface detectors,  able to be used with all LightSpot detectors inclidinh Hi-Bay and Mid-Bay
    RTRADP is a retrofit adapter for converting legacy LightSpot mounting, as part of the LightSpot HD accessories range.
    LSHDWMK is a wall-mounting kit for use with all LightSpot HD presence detector. The product allows for both horizontal and vertical installation.
    SV3 is a 15mm WRAS approved solenoid valve for use with UC1221 detectors
    LRDWMK is a ruggedising Kit which allows LightSpot HD sensor to be used in the most exacting locations. It Allows sensor to be mounted either horizontally or vertically, for ceiling or wall mounting. and Sensor can be rotated within different planes for optimal performance.
    SECRING 110 is a security ring for LightSpot HD & DALI Sensors - preventing unauthorised removal
    DHFK-x is a Flush-Mounting Kit, Mini Detector Head avaialble in - S = Silver and W = White
    Caractéristiques

    Autres

    • Brand
      • Honeywell Lighting Controls

    Autres

    • Brand
      • Honeywell Lighting Controls
    • Brand : Honeywell Lighting Controls