Serveurs
Johnson Controls Web Server
The Johnson Controls Web Server (JWS-3) is a web-based device that acts as an HTML server, allowing remote access to the NFN network via the Internet or an intranet.
The Johnson Controls Web Server (JWS-3) is a web-based device that acts as an HTML server, allowing remote access to the NFN network via the Internet or an intranet. The JWS-3 interfaces to the Internet/intranet is done using an IPbased wire Ethernet connection.
With the JWS3 interface, users can view fire alarm control panel (FACP) event history, event status, device properties and other information based on access permissions defined by the system administrator. All data available on the JWS-3 is a “snapshot” of the data on the NFN network at the time the browser requested the information.
Features & Benefits:- Access IFC fire panels statuses and properties remotely via the Internet or an intranet
- Automatically send up to 50 emails or cell phone text messages in response to any system event
- Compatible with standard and high speed NFN
- The Event Refresh Time and Unacknowledged Beep feature
- Compatible with Intelligent Fire Integrator version 5.0 and higher
- Configuration Tool runs on any laptop or PC using Windows® and having JAVA Runtime
- Standard Ethernet over IP connection
- Supports up to 64 operator and 64 administrator accounts
- Online Authorization log keeps a record of the user name, time and date of the last 50 users to access the system
- Built-in password security and user-access record
- Supports standard Microsoft® Internet Explorer 6.0 or higher
- Ability to use VeriFire® Tools (version 3.0 or higher) for remote programming/configuration of the JWS-3
- UL-ULC Listed