/content/hbtbt/ca/fr/search-results.html

    Modules de transmetteur

    LoRaWAN Hub

    Discontinué

    The LoRaWAN Hub connects IoT sensors to Honeywell Remote Building Manager using the LoRaWAN protocol.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.
    The LoRaWAN Hub connects IoT sensors to Honeywell Remote Building Manager using the LoRaWAN protocol. It expands LoRa network coverage to difficult to reach areas and is capable of packet forwarding user data between LoRa end points and a centrally located network server on the cloud, in a data center or a public network. This device ships with: (1) MTCAP (1) 5 Volt, 2.5 Amp power supply (1) RJ45 Ethernet cable (1) LoRa antenna (1) Quick Start

    Features & Benefits:
    • Integrates with Honeywell Remote Building Manager
    Certifications:
    • FCC Part 15 Class B
    • EN 300-220
    • EN 300-440
    • UL 60950-1 2nd ED
    • cUL 60950-1 2nd ED
    • IEC 60950 2nd ED AM1 and AM2