/content/hbtbt/ca/fr/search-results.html

    Modules de transmetteur

    RT-Base GNSS Base Station

    Discontinué

    RT-Base is a portable GNSS Base Station capable of providing Differential Corrections for Differential GPS and GLONASS Receivers. The RT-Base can be used with the RT products to give up to 2cm positioning accuracy.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    RT-Base is a portable GNSS Base Station capable of providing Differential Corrections for Differential GPS and GLONASS Receivers. The RT-Base can be used with the RT products to give up to 2cm positioning accuracy. One RT-Base unit can be used to correct multiple DGPS systems. Additional Remote Radio Modems can be purchased for each mobile DGPS system.

    Features & Benefits:
    • Fast to install
    • Integral Battery
    • Multipath Rejection
    • Radio Modem
    Certifications:
    • RT2002, RT2004
    • RT3000
    • RT4000
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list