/content/hbtbt/ca/fr/search-results.html

    Contrôleurs d’installation et d’intégration

    GW-1000 Gateway

    The GW-1000-NWE Gateway is the advanced device that integrates and aggregates data from field devices like Thermostats, Sensors and IO with the Remote Building Manager cloud platform for monitoring and control.

    Aperçu
    The GW-1000-NWE Gateway is the advanced device that integrates and aggregates data from field devices like Thermostats, Sensors and IO with the Remote Building Manager cloud platform used for monitoring and control. It has provisions to integrate with field devices using various physical interfaces like Wi-Fi and Ethernet. It also provides a secured physical connection to the platform.

    Features & Benefits:
    • Supports Wi-Fi
    • Configurable via the Honeywell Connect Mobile app
    • Integrated with Honeywell Thermostat and Smart IO via BACnet
    • Compatible with R718A, R718CT and R718G sensors
    • Supports DIN rail mounting and wall/panel mounting
    Certifications:
    • UL60730-1
    • UL916
    • EN 60730-1 and EN 60730-2-9
    • BQB
    • RoHS II
    • REACH
    • CAN ICES-3 (B)/NMB-3(B)
    • FCC Part15, Subpart B