/content/hbtbt/ca/fr/search-results.html

    Régulateurs de pression

    HUF Series Gas Pressure Regulator

    Honeywell provides HUF series gas pressure regulators to regulate gas and air inlet pressure for gas burners, including mixed and combined systems and in industrial distribution systems.

    Aperçu

    Honeywell provides HUF series gas pressure regulators to regulate gas and air inlet pressure for gas burners, including mixed and combined systems and in industrial distribution systems. These are spring-loaded regulator with inlet pressure compensation and zero shut-off. The outlet pressure is kept constant with changing gas flow as a function of the spring setting. The zero shut-off prevents the outlet pressure from increasing when there is no gas flow through the regulator. Applicable types of fuel are -manufactured gases (town gas), natural gases (group H - methane), liquefied petroleum gas (LPG), non-aggressive gases and air. These regulators are available in two versions- with or without incorporated filters.

    Features & Benefits:
    • The HUPF-series have a field replaceable filter element
    • The outlet pressure range can be adjusted by an adjustment screw on the regulator
    • The outlet pressure is kept constant with changing gas flow as function of the spring setting
    Certifications:
    • EN88-1
    • class B
    • group 2
    • Gas Appliance Directive (90/396/EEC) PIN: 0063AR4719