/content/hbtbt/ca/fr/search-results.html

    Thermostats

    Elements Thermostat

    The Elements thermostat is an intelligent programmable thermostat providing as much functional flexibility as it does design.

    Aperçu
    The Elements thermostat is an intelligent programmable thermostat providing as much functional flexibility as it does design. It wakes at the first touch and easily allows the guest to see the current temperature and adjust the temperature as they wish. When coupled with one or more a occupancy sensors it creates a room-level energy management system (EMS) and will automatically set back the comfort level when the room is unoccupied resulting in significant energy savings for your business.

    Features & Benefits:
    • RF Wireless or S5bus Communication
    • Room level occupancy based energy management
    • Sleek capacitive multi-touch interface
    • Thermostat has large, backlit LCD Display
    Certifications:
    • EMC Directive
    • EN61000-6-1:2007 and EN 61000-6-3:2007/A1:2011
    • EN60730-1:2011 and EN 60730-2-9:2010
    • Directives Applied 2011/65/EU: RoHS Directive
    • EN50581:2012