/content/hbtbt/ca/fr/search-results.html

    Modules d’extension

    CGI-PSU Concentrator Peripheral

    Discontinué

    Concentrator Peripherals by Notifier are powered with 8 inputs and 8 outputs for the anti-intrusion and technological management and are connectable to the Central E-net via Lon FTT or Ethernet.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Notifier’s Concentrator Peripherals are powered with 8 inputs and 8 outputs for the anti-intrusion and technological management and are connectable to the Central E-net via Lon FTT or Ethernet. The CGI concentrator is built and controlled to be installed in its own metal container which must be fixed to the wall using fisher.

    Features & Benefits:
    • LON line for communication with E-NET
    • 1 USB type B for PC-configuration connection with the Monitor software locally
    • Wall-mounted metal cabinet protected by tear/opening tamper
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list