/content/hbtbt/ca/fr/search-results.html

    Modules d’extension

    Notifier Speaker Circuit Module

    NFC-CE4 N is a Zone exoander module.

    Aperçu

    The NFC-50/100(E) comes standard with a single speaker circuit and a built-in 50 watt, 25V amplifier. A secondary 50 watt amplifier (NFC-BDA-25/70V) can be added for single speaker circuit backup or to increase system capacity to two speaker circuits and an additional 50 watts of audio power. An optional NFC-CE6 module added to the NFC-50/100(E) will upgrade the system to a maximum of eight speaker circuit outputs. All speaker output circuits can be wired in either Style Y (Class B) or Style Z (Class A) configuration.

    Features & Benefits:
    • Modular design for system flexibility and easy expansion
    • Removable terminal blocks
    • 50 watts of 25V audio power (expandable to 100 watts) RMS
    • 2 amp Notification Appliance Circuit (NAC) output, sync generator, or follower for System Sensor, Wheelock or Gentex protocols
    • Optional 70Vtransformer available for the primary amplifier. (Note that speaker wiring continues to be supervised in standby, alarm and when background music is playing with this optional transformer installed)
    Certifications:
    • UL Listed
    • UL 2572
    • UL 864
    • EN54
    Caractéristiques

    Autres

    • Brand
      • NOTIFIER

    Autres

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER