Centrales d’alarme incendie
CPU-3030 Without Display
CPU-3030 can be purchased with or without keypad and display occupying the left half of the chassis. If NCA is used, it may be door-mounted in front of a display less CPU-3030ND.
CPU-3030 can be purchased with or without keypad and display, connections are identical on both versions. CPU-3030 and its optional display occupy the left half of the chassis. If NCA is used, it may be door-mounted in front of a display less CPU-3030ND. The control panel electronics are contained on one printed circuit board (PCB) that holds the central processing unit (CPU-3030).
Autres
- Brand
- Notifier
Autres
- Brand
- Notifier
- Brand : Notifier
Connectez-vous pour voir les références disponibles en fonction de votre compte.