/content/hbtbt/ca/fr/search-results.html

    Logiciel de détection des dangers

    FlexES Guard box

    Honeywell’s FlexES Guard box is software when used with corresponding licenses for extensions, along with drivers and data point packages, messages from hazard alarm systems can be displayed and managed remotely via PC regardless of location.

    Aperçu

    Honeywell’s FlexES Guard box is software when used with the corresponding licenses for extensions, along with drivers and data point packages, messages from hazard alarm systems can be displayed and managed via a PC on different terminal devices regardless of location. At the same time, operating activities are also possible. Moreover, FlexES Guard fully supports the function of electronic emergency plans. The software is compatible with XP Professional (SP3) 32-bit version, Windows Server 2008 32 /64-bit versions, Windows 7 32-/64-bit versions.

    Caractéristiques

    Autres

    • Brand
      • ESSER

    Autres

    • Brand
      • ESSER
    • Brand : ESSER