Cartes de l’interface
NFN Gateaway
NFN Gateway is an intelligent interface used by a system that facilitates monitoring and control of a NFN network and Johnson Controls IFC fire panels. The NFN Gateway is available in two versions PC-based gateway and embedded gateway.
The NFN Gateway is an intelligent interface used by a system that facilitates monitoring and control of a NFN network and Johnson Controls IFC fire panels. The NFN Gateway is available in two versions PC-based gateway and embedded gateway. The embedded NFN Gateway enables users to monitor multiple sites (local or remote) over an IP network.
Data Sheet
Connectez-vous pour voir les références disponibles en fonction de votre compte.