/content/hbtbt/ca/fr/search-results.html

    Cartes de l’interface

    XLS80e Network Gateway Module

    Discontinué

    Notifier XLS80e Network Gateway Module PCB plugs directly into the processor PCB in the ID3000.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The Notifier XLS80e Network Gateway Module PCB plugs directly into the processor PCB in the ID3000. One NGM is required per ID3000. Up to 63 ID2 net compatible control panels can be networked together.

    Features & Benefits:
    • Up to 63 ID2 net compatible control panels can be networked together