/content/hbtbt/ca/fr/search-results.html

    Borniers

    T900 Cable Termination Block

    The cable termination cards T9001-1 are used to connect the field devices in the HS81-HS panel. It is used to increase the resistance of the system to over-voltage that might be caused during the connection of devices in some critical applications.

    Aperçu

    The cable termination cards T9001-1 are used to connect the field devices in the HS81-HS panel (UL version). The cable termination cards are arranged for the DIN rail, mounting to the back plate of the panel. The cards T9001-1 type is used to increase the resistance of the system to over-voltage that might be caused during the connection of devices in some critical applications.

    Caractéristiques

    Autres

    • Brand
      • Honeywell Industrial Fire

    Autres

    • Brand
      • Honeywell Industrial Fire
    • Brand : Honeywell Industrial Fire