/content/hbtbt/ca/fr/search-results.html

    Solution de puissance connectée

    Connected Power HUB

    The Connected Power HUB is part of Connected Solution and interfaces Outlet into a BMS / Controller. Each HUB will support up to 50 Outlets and up to maximum 50 Hubs can be on the same system

    Aperçu
    The Connected Power HUB is part of Connected Solution and interfaces Sockets into a BMS / Controller. Ach HUB will support up to 50 sockets and up to maximum 50 Hubs can be on the same system

    Certifications:
    • Low Voltage Directive (2014/35/EU)
    • EMC Directive (2014/30/EU)
    • RoHS Directive (2011/65/EU) and amendment RoHS Directive (EU) 2015/863
    • EN IEC 62368-1:2020/A11:2020
    • EN 300 328 V2.2.2
    • ETSI EN 301 489-1 V2.2.3
    • ETSI EN 301 489-17 V3.2.4
    • EN 55032: 2015/A11:2020
    • EN 55035: 2017/A11:2020
    • EN IEC 61000-3-2:2019
    • EN 61000-3-3: 2013+A1:2019
    • EN 50663: 2017
    • EN 62479: 2010