/content/hbtbt/ca/fr/search-results.html

    Modules de rail DIN

    EASYCLICK EnOcean REG System

    Discontinué

    The EASYCLICK module switch receives its telegrams via the external EASYCLICK antenna module and uses its power components to implement the configured functions and parameters

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Unmatched variety of applications. At Easyclickpro, state-of-the-art technology is used: This is sufficient for the transmitters

    a gentle finger pressure so that an electrical impulse is generated - and

    without any power source! This energy is generated on the interference-free

    868 MHz frequency is a radio signal used by various electrical consumers

    such as light sources, blinds and roller shutter motors. To this end

    consumers are only equipped with receivers.

    Features & Benefits:
    • 2-button function ON/OFF
    • Tastenfunktion
    • Timer functions
    • Control of the light scenario
    • Hotel card desk
    • Time-controlled grid separation
    • Temperature control
    • Fan control
    • Window contact
    Caractéristiques

    Autres

    • Brand
      • PEHA

    Autres

    • Brand
      • PEHA
    • Brand : PEHA