/content/hbtbt/ca/fr/search-results.html

    Transmetteurs

    EASYCLICK EnOcean universal mini wall transmitter

    With the Easyfit Universal Wall Transmitter, PEHA EASYCLICK Wall Transmitters can also be used in combination frames of other switch manufacturers.

    Aperçu

    Unmatched variety of applications. At Easyclickpro, state-of-the-art technology is used: This is sufficient for the transmitters

    a gentle finger pressure so that an electrical impulse is generated - and

    without any power source! This energy is generated on the interference-free

    868 MHz frequency is a radio signal used by various electrical consumers

    such as light sources, blinds and roller shutter motors. To this end

    consumers are only equipped with receivers.

    Caractéristiques

    Autres

    • Brand
      • PEHA

    Autres

    • Brand
      • PEHA
    • Brand : PEHA