/content/hbtbt/ca/fr/search-results.html

    Modules de relais

    Door Management Module

    Discontinué

    Door Management Modules by Notifier are connectable to the terminals via the local data Bus.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Door Management Modules by Notifier are connectable to the terminals via the local data Bus. Used in access control, in degraded mode is controlled directly by the terminal from which it is connected or from the associated terminal.

    Features & Benefits:
    • two double balanced inputs
    • two 10 A network outputs
    • Local Data Line
    • Signalling LED
    • Kit with varistors to protect relay outputs
    Caractéristiques

    Autres

    • Product Type
      • Door Management Module

    Autres

    • Product Type
      • Door Management Module
    • Product Type : Door Management Module
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list