/content/hbtbt/ca/fr/search-results.html

    Modules spécialisés

    TC800 Input/Output Module

    Discontinué

    The new family of input/output modules form part of Honeywell TC800 Series family. Single and multi-way models are available within the same mechanical package, reducing both the cost of installation and the mounting space required.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The new family of input/output modules form part of Honeywell TC800 Series family. Single and multi-way models are available within the same mechanical package, reducing both the cost of installation and the mounting space required. Their unique mechanical design allows each module to be mounted in either a wall box, on a DIN rail or within any type of enclosure. Irrespective of the mounting method chosen, the address switch is both visible and accessible for selection

    Features & Benefits:
    • Single way and Multi way variants
    • Each Module has built in short circuit protection
    Caractéristiques

    Autres

    • Brand
      • System Sensor

    Autres

    • Brand
      • System Sensor
    • Brand : System Sensor