Dispositifs d’alarme
Addressable Manual Pull Station
The Notifier addressable manual pull stations are state-of-the-art, dual-action (i.e., requires two motions to activate the stations) pull stations that includes an addressable interface and the NSP-25 panel.
The Notifier addressable manual pull stations are state-of-the-art, dual-action (i.e., requires two motions to activate the station) pull stations that includes an addressable interface for fireWarden series intelligent control panels, and the NSP-25 panel. Since they are addressable, the control panel can display the exact location of the activated manual station. This leads fire personnel quickly to the location of the alarm.
Features & Benefits:- Built-in bicolour LED, flashes in normal operation and latches steady red when in alarm
- Captive screw terminals wire-ready for easy connection to SLC loop
- Surface mounted (with SB-10 or SB-I/O) or semi flush mounted.
- Smooth dual-action design
- Highly visible
- Attractive shape and textured finish
- Key reset
- Includes Braille text on station handle
- Optional trim ring
- CSFM: 7150-0028:0199
- MEA: 67-02-E Vol. IV
- UL/ULC Listed: S692 (listed for Canadian and non-Canadian applications)
Data Sheet
Connectez-vous pour voir les références disponibles en fonction de votre compte.