/content/hbtbt/ca/fr/search-results.html

    Combinaison de stroboscopes

    L-Series Compact Wall Strobe

    Discontinué

    L-Series compact wall strobes are rich with features guaranteed to cut installation times with its lower current draw and modern aesthetics.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    L-Series compact strobes are rich with features guaranteed to cut installation times with its lower current draw and modern aesthetics. With white and red plastic housings, mount to a single-gang 2"×4"×1-7/8" back box to meet virtually any application requirement.

    All devices feature a plug-in design with minimal intrusion into the back box, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults. To further simplify installation, L-Series strobes utilize a universal mounting plate so installers can mount them to a wide array of backboxes. With an onboard shorting spring, installers can test wiring continuity before the device is installed.

    Caractéristiques

    Autres

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Product Type
      • Strobe
    • Mounting Type
      • Wall

    Autres

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Product Type
      • Strobe
    • Mounting Type
      • Wall
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER|System Sensor
    • Product Type : Strobe
    • Mounting Type : Wall