/content/hbtbt/ca/fr/search-results.html

    Combinaison de stroboscopes

    L-Series with LED Outdoor Ceiling Strobes

    L-Series with LED Outdoor Weatherproof strobes are rich with features guaranteed to cut installation costs and times with its lower current draw and modern aesthetics.

    Aperçu

    The System Sensor L-Series and L-Series with LED Outdoor platform offers the most versatile and easy-to-use line in the industry with lower current draw and modern aesthetics. LED lighting technology offers significantly lower current draw compared to older Xenon bulbs across a full candela range. This improves design flexibility for notification appliance circuits (NACs) while also reducing power supply requirements allowing for simpler and lower cost installations. L-Series with LED can meet virtually any application requirement, including indoor, outdoor, wet, and dry applications in temperatures from −40°F to 151°F.

    Flexible design options meet virtually any application requirement: wall or ceiling mount, red or white color choices, and LED color lenses for distinctive visual signaling. In addition, installers can easily adapt devices using field selectable candela, using rotary switches.

    The L-Series and L-Series with LED line is developed to simplify installation. All devices feature plug-in designs with minimal intrusion into the back box, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults. The universal mounting plate includes an onboard shorting spring, so installers can test wiring continuity before the device is installed.

    Features & Benefits:
    • Weatherproof per NEMA 4X, IP56 as a standalone device without the need for a specific backbox or backplate
    • Rated from –40°F to 151°F
    • Compatible with System Sensor synchronization protocol and legacy SpectrAlert products
    • Field-selectable candela settings: 15, 30, 75, 95, 110, 115, 135,150, 177, and 185
    • Rotary switch for candela, tone, and volume selections
    • Universal mounting plate with an onboard shorting spring that tests wiring continuity before devices are installed
    • Plug-in design with minimal intrusion into the back box
    • Tamper-resistant construction
    Certifications:
    • UL/ULC; FM; CSFM
    Caractéristiques

    Autres

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Autres

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER