Sirènes et dispositifs sonores
ENscape Sounder
ENscape conventional sounder in white body, available in different IP Ratings
ENscape Sounders are high quality devices designed to alert building occupants of an emergency. The product features a new folded horn design which provides outstanding sound output at low current draw. With its modern design, global tone set and extensive installer-friendly features, the ENscape sounder is the logical choice for specifiers, OEMs, installers and distributors.
Features & Benefits:- Modern design eliminates need for device orientation
- Two stage sounders enable alert and alarm sequences to be set for phased evacuation
- First fix capability allowing electrical continuity testing prior to device fitting
- Deep base option with multiple cable entries for flexible installation
- Adjustable volume settings
- Suitable for wall and ceiling mount applications
- Optimised for 12V and 24V systems, making the range suitable for use in fire & security applications
- EN54-3
Autres
- Brand
- Esser
- KAC
- NOTIFIER
- Product Type
- Sounder
Autres
- Brand
- Esser
- KAC
- NOTIFIER
- Product Type
- Sounder
- Brand : Esser|KAC|NOTIFIER
- Product Type : Sounder
Autres
Data Sheet
Connectez-vous pour voir les références disponibles en fonction de votre compte.