/content/hbtbt/ca/fr/search-results.html

    Haut-parleurs

    L-Series Wall Speaker

    System Sensor L-Series speakers reduce costly ground faults using a plug-in design and universal mounting plate that allow the installer to pre-wire mounting plates, dress the wires, and confirm wiring continuity before plugging in the speakers.

    Aperçu

    System Sensor speakers transmit the clear, intelligible messages necessary to meet code, save lives, and protect property. Indoor located, wall-mounted, speakers provide a plug-in design that speeds installation and virtually eliminates costly ground faults. 12- and 24-volt options and the option of plain (non-printed) housings make a single device easily adaptable to a wide range of applications, which simplifies inventory, specification, and installation.

    Features & Benefits:
    • Plug-in design and protective cover reduce ground faults
    Certifications:
    • UL Listed S4048
    • ULC Listed
    • CSFM 7320-1653:0505
    • FM 3057493
    Caractéristiques

    Autres

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Autres

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER