/content/hbtbt/ca/fr/search-results.html

    Contrôleurs de système audio

    Digital Multi-audio Player

    Discontinué

    The Digital Multi-audio Player device features an integrated DVD/CD player, an MP3 player and an FM/AM tuner, as well as an USB/SD interface.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The Digital Multi-audio Player device features an integrated DVD/CD player, an MP3 player and an FM/AM tuner, as well as an USB/SD interface. The device supports two modes of operation. Mode of operation 1: DVD/USB/SD and FM/AM tuner can be operated simultaneously via two separate ports. Mode of operation 2: DVD/USB/SD and FM/AM tuner can be switched. The selected signal is transmitted via a joint port. DVD videos and JPEG are supported. The connection to the VARIODYN D1 system is done via a cinch audio link. Suitable for 24-hour operation.

    Features & Benefits:
    • Integrated with DVD player, USB and SD interface
    • Support Mp3 file, FM/AM tuner
    • Two line outputs with independent volume control
    • Two independent DVD/USB/SD and FM/AM lines output; Can play music and applications at two zones at the same time. Mix audio RCA output
    • Support CD, DVD videos and JPEG
    • RMVB 720P format decoding and CVBS Support USB 2.0 high speed, SD Cards
    • Rs485 remote control interface.
    Caractéristiques

    Autres

    • Brand
      • ESSER

    Autres

    • Brand
      • ESSER
    • Brand : ESSER