Modules de communication
SWIFT® W-SYNC Synchronization Module
W-SYNC SWIFT® wireless synchronization modules provide audio and visual synchronization between SWIFT® notification appliances and System Sensor® wired notification appliances, supporting the integrated wired/wireless solution.
Synchronization within a single mesh network is inherent in the wireless system so a wireless synchronization module is not needed. These modules also provide wireless control and monitoring of a notification appliance circuit (NAC) expander or power supply. They operate from 24V power with supplemental battery support and communicate through the mesh network with the gateway and fire alarm control panel (FACP).
Features & Benefits:- Class A mesh network
- Addressable code wheels
- Commercial applications
- UL 864 listed
- Frequency hopping
- Bi-directional communications
- UL Listed: S3705, Vol.2- 864, 9th Edition and 10th Edition
- FM Approved: 3062564
- CSFM: 7300-1653:0160
Autres
Sales Sheet
Brochure
Data Sheet
Case Study
Connectez-vous pour voir les références disponibles en fonction de votre compte.