Détecteur de fumée par aspiration
Intelligent VESDA-E VEP Notifier FlashScan SLC
The intelligent VESDA-E VEP Series aspirating smoke detectors bring the latest and most advanced detection technology to a wide range of applications.
- One and four pipe models for different applications.
- Flair detection technology delivers reliable very early warning in a wide range of environments with minimal nuisance alarms.
- Multistage filtration and optical protection with clean air barriers ensures lifetime detection performance.
- Four alarm levels and a wide sensitivity range deliver optimum protection for the widest range of applications.
- Intuitive LCD icon display provides instant status information.
- Flow fault thresholds accommodate varying airflow conditions.
- Smart on-board filter retains dust count and remaining filter life for predictable maintenance.
- Extensive event log (20,000 events) for event analysis and system diagnostics.
- AutoLearn™ smoke for reliable and rapid commissioning.
- Referencing to accommodate external environmental conditions to minimize nuisance alarms.
- Remote monitoring with iVESDA for system review and proactive maintenance.
- Ethernet for connectivity with Xtralis® software for configuration, secondary monitoring and maintenance.
- USB for PC configuration, and firmware upgrade using a memory stick.
- Two GPIs (monitored/unmonitored) with fix mapping to detector reset function.
- Field replaceable sub-assemblies enable faster service and maximum uptime.
- UL
- ULC
- CSFM
- FM
- AS 7240.20
Autres
- Brand
- NOTIFIER
- Product Type
- VESDA-E
Autres
- Brand
- NOTIFIER
- Product Type
- VESDA-E
- Brand : NOTIFIER
- Product Type : VESDA-E
Autres
Sales Sheet
Connectez-vous pour voir les références disponibles en fonction de votre compte.