duct detectors
InnovairFlex™ D4P120 Power Board Component
D4P120 detectors are designed to operate on 24V DC/V AC or 120V AC. Alarm and supervisory relay contacts are available for control panel interface (alarm initiation), HVAC control, and other auxiliary functions
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Ce produit n’est plus fabriqué.
D4P120 detectors are designed to operate on 24V DC/V AC or 120V AC. Alarm and supervisory relay contacts are available for control panel interface (alarm initiation), HVAC control, and other auxiliary functions. Auxiliary relays are provided for fan shut down. Detector interconnection provides signaling of up to 50 other detectors in the loop for multiple fan shut down. These detectors are not designed for 2-wire applications.
Certifications:- UL Listed: S4048
- ULC Listed
Autres
- Brand
- Farenhyt
- Gamewell-FCI
- System Sensor
Autres
- Brand
- Farenhyt
- Gamewell-FCI
- System Sensor
- Brand : Farenhyt|Gamewell-FCI|System Sensor