/content/hbtbt/ca/fr/search-results.html

    Détecteurs de chaleur

    200 Series Intelligent Heat Detectors

    200 Series heat detectors provide cost-effective, intelligent property protection in fixed and rate of rise formats.

    Aperçu

    200 Series intelligent heat detectors use innovative thermistor sensing circuits to produce 135°F fixed, 135°F fixed and rate-of-rise, and high temperature 190°F fixed thermal detection in a low-profile package. They are intelligent plug-in smoke detectors with integral communication that provides the location for the alarm and notifies for selective maintenance. These thermal detectors support cost-effective, intelligent property protection in a variety of applications.

    Certifications:
    • UL
    • FM
    • CSFM
    Caractéristiques

    Autres

    • Brand
      • System Sensor

    Autres

    • Brand
      • System Sensor
    • Brand : System Sensor