/content/hbtbt/ca/fr/search-results.html

    Détecteurs de chaleur

    Gent Self-Test S-Quad Sensor

    Gent Self-Test S-Quad Heat sensor including self-test functionality and built in Bluetooth beacon.

    Aperçu

    Gent S-QUAD Sensor. Includes self-test functionality automating the functional test of both the smoke and heat sensors.automates the functional test of the heat sensor. Visual inspections are completed through verifying that the technician has been within visual inspection range of the Bluetooth beacon placed within the device.

    Features & Benefits:
    • Gent S-QUAD Sensor with Audio and Visual warning. Includes self-test functionality automating the functional test of both the smoke and heat sensors whilst checking that the smoke entry points are clear from blockage with an anti-masking test. Visual inspections are completed through verifying that the technician has been within visual inspection range of the Bluetooth beacon placed within the device.
    Certifications:
    • UKCA, CE, LPCB, EN54
    Caractéristiques

    Autres

    • Brand
      • Gent

    Autres

    • Brand
      • Gent
    • Brand : Gent