/content/hbtbt/ca/fr/search-results.html

    Détecteurs de fumée

    Select Series High Sensitivity Photoelectric Smoke Detector

    Discontinué

    The Pinnacle™ Select Series 7351 is a high sensitivity, photoelectric spot detector designed for Very Early Warning Fire Detection.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.
    Pinnacle™ High Sensitivity Photoelectric Smoke Detectors provides point identification of the fire location through addressability and offers complete supervision of both the wiring and detector. The detector’s extensive software processing includes multi-alert drift compensation, internal self-diagnostics, and superior transient signal rejection algorithms.
    The new modern profile blends seamlessly with other Select Series detectors including expanded color options that support contemporary aesthetic demands. It has a patented smoke sensing chamber, designed to amplify signals from smoke but diminish stray internal reflections. Some ideal applications for Pinnacle include: Telecommunications switching facilities, cellular telephone infrastructure, integrated circuit fabrication facilities and traffic control centers.Features & Benefits:
    • Very early warning fire detection capability
    • New modern profile
    • Analog communications
    • Rotary address switches
    • Dual LEDs for 360° visibility
    • Expanded colour options
    • Transient rejection algorithms
    • Microprocessor design
    • Superior EMI protection
    Certifications:
    • UL S911
    • FM Approved 3062622
    • Listing Service 7272-1653:0512
    Caractéristiques

    Autres

    • Brand
      • System Sensor

    Autres

    • Brand
      • System Sensor
    • Brand : System Sensor