/content/hbtbt/ca/fr/search-results.html

    Relais multi-tension

    MR Series Multi-Voltage Single SPDT Control Relay

    MR Series multi-voltage single SPDT control relays offer 10A contacts, which may be operated by one of four input control voltages.

    Aperçu

    MR Series multi-voltage single SPDT control relays offer 10A contacts, which may be operated by one of four input control voltages. A single relay may be energized from a voltage source of 24V AC/DC, 115V AC, or 230V AC by wiring to the appropriate input terminals. Each relay contains a red LED which indicates the relay coil is energized. Relays may be snapped apart from a standard 4-module assembly and used independently. These devices are ideal for applications where local contacts are required for system status, remote contacts for control of electrical loads, and general purpose switching. They are suitable for HVAC, temperature control, fire alarm, security, energy management, and lighting control systems.

    Features & Benefits:
    • Red LED annunciation when relay coil is energized
    • Available in dust-proof metal enclosure with LED viewing port
    • Track-mounting hardware to facilitate ease of installation
    • Suitable for use with fire alarm, HVAC, energy management and lighting control systems
    • UL-Listed as Control Unit Accessory
    Caractéristiques

    Autres

    • Brand
      • Farenhyt
      • Fire-Lite
      • Gamewell-FCI
      • NOTIFIER
    • Product Type
      • Control Relay

    Autres

    • Brand
      • Farenhyt
      • Fire-Lite
      • Gamewell-FCI
      • NOTIFIER
    • Product Type
      • Control Relay
    • Brand : Farenhyt|Fire-Lite|Gamewell-FCI|NOTIFIER
    • Product Type : Control Relay