Accessoires
Duct Mounting Kit
The Duct Mounting Kits provides installation of sensors directly into ducts with diameters from 3 to 16in.
The Duct Mounting Kits provides installation of sensors directly into ducts with diameters from 3 to 16 inches. The installation uses a minimum number of holes drilled into the ductwork, and allows quick changeover for exchanging sensors. The duct mounting adapter assembly is designed to divert 700cc of sample flow to a sensor over a wide variety of duct diameters and flow rates. For installations with high flow rates, an adjustable flow restrictor (included) is attached to the duct adapter.
Features & Benefits:- Allows quick changeover for exchanging sensors
- For installations with high flow rates, an adjustable flow restrictor is attached
- The installation uses a minimum number of holes drilled into the ductwork